Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05006190001 |
05006191001 |
05006380001 |
05006381001 |
05006455001 |
05006456001 |
05006465001 |
05006466001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Screwdriver features | Size | Size (screwdriver) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.01 € | 1 | Available | 4 Days | 98 | 80 | Round | DIN EN 60900 | Plus/Minus | EN 60900 | 33 | - | alloyed|nickel plated | 178 | Multi-purpose tool grip | - | SL/PZ 1 | 59.1 | |
18.83 € | 1 | Available | 4 Days | 105 | 100 | Round | DIN EN 60900 | Plus/Minus | EN 60900 | 37 | - | alloyed|nickel plated | 205 | Multi-purpose tool grip | - | SL/PZ 2 | 59.1 | |
13.23 € | 1 | Available | 4 Days | 98 | 80 | Round | DIN EN 60900 | Plus/Minus | EN 60900 | 33 | - | alloyed|nickel plated | 178 | Multi-purpose tool grip | - | SL/PH 1 | 56 | |
17.05 € | 1 | Available | 4 Days | 105 | 100 | Round | DIN EN 60900 | Plus/Minus | EN 60900 | 37 | - | alloyed|nickel plated | 205 | Multi-purpose tool grip | - | SL/PH 2 | 91.2 | |
14.59 € | 1 | Available | 4 Days | 98 | 80 | - | - | - | - | 33 | 98 | alloyed|matt nickel-chrome plating | 178 | - | PH/S 1 | SL/PH 1 | - | |
18.95 € | 1 | Available | 4 Days | 105 | 100 | - | - | - | - | 37 | 105 | alloyed|matt nickel-chrome plating | 205 | - | PH/S 2 | SL/PH 2 | - | |
15.91 € | 1 | Available | 4 Days | 98 | 80 | - | DIN EN 60900 | Plus/Minus | - | 33 | 98 | alloyed|matt nickel-chrome plating | 178 | - | PZ/S 1 | SL/PZ 1 | - | |
21.55 € | 1 | Available | 4 Days | 105 | 100 | - | DIN EN 60900 | Plus/Minus | - | 37 | 105 | alloyed|matt nickel-chrome plating | 205 | - | PZ/S 2 | SL/PZ 2 | - |
Loading...
Product type | PZ/Phillips/SL plus/minus drivers | Range of use (screwdrivers) | VDE | Material | Tool steel |
---|
Configure
Basic Attributes
Shaft length L (mm)
Blade length(mm)
Blade type
DIN standard
Downforce
EN standard
Handle diameter(mm)
Handle grip dimensions(mm)
Material properties
Product size (length)(mm)
Screwdriver features
Size
Size (screwdriver)
Weight(g)
Type
Filter by standard shipping days
Optional Attributes