Square Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004780001
05004781001
05004782001
05004783001
05004784001
05032071002
05100024001
05100025001
05100026001
05100070001
05100071001
05100072001
05117680001
05117681001
05117682001
05117683001
05117684001
05117685001
05117686001
05117687001
05117691001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce EN standard Handle diameter
(mm)
Material properties Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features Size (screwdriver) Weight
(g)
Material

10.40 €

1 Available 4 Days 98-80RoundDIN EN 60900Square socketEN 6090033zinc phosphate coating178VDEMulti-purpose tool grip163.2Tool steel

11.65 €

1 Available 4 Days 105-100RoundDIN EN 60900Square socketEN 6090037zinc phosphate coating205VDEMulti-purpose tool grip292.8Tool steel

16.76 €

1 Available 4 Days 112-150RoundDIN EN 60900Square socketEN 6090040zinc phosphate coating262VDEMulti-purpose tool grip3160Tool steel

14.77 €

1 Available 4 Days 98-150RoundDIN EN 60900Square socketEN 6090033zinc phosphate coating248VDEMulti-purpose tool grip167.5Tool steel

11.85 €

1 Available 4 Days 105-200RoundDIN EN 60900Square socketEN 6090037zinc phosphate coating305VDEMulti-purpose tool grip2115.8Tool steel

8.33 €

1 Available 4 Days ---------205----Stainless steel

10.92 €

1 Available 4 Days ---------178VDE----

12.20 €

1 Available 4 Days ---------205VDE----

17.31 €

1 Available 4 Days ---------262VDE----

8.28 €

1 Available 4 Days ---------178-----

8.48 €

1 Available 4 Days ---------205-----

9.40 €

1 Available 4 Days ---------262-----

7.55 €

1 Available 4 Days 813.560Round-Square socket-26matt nickel-chrome plating|phosphated141WorkshopMulti-purpose tool grip0032Tool steel

7.68 €

1 Available 4 Days 81460Round-Square socket-26matt nickel-chrome plating|phosphated141WorkshopMulti-purpose tool grip039.6Tool steel

7.75 €

1 Available 4 Days 984.580Round-Square socket-33matt nickel-chrome plating|phosphated178WorkshopMulti-purpose tool grip165.2Tool steel

8.39 €

1 Available 4 Days 984.5200Round-Square socket-33matt nickel-chrome plating|phosphated298WorkshopMulti-purpose tool grip173.6Tool steel

7.96 €

1 Available 4 Days 1056100Round-Square socket-37matt nickel-chrome plating|phosphated205WorkshopMulti-purpose tool grip299.2Tool steel

9.20 €

1 Available 4 Days 1056200Round-Square socket-37matt nickel-chrome plating|phosphated305WorkshopMulti-purpose tool grip2114.8Tool steel

8.88 €

1 Available 4 Days 1128150Round-Square socket-40matt nickel-chrome plating|phosphated262WorkshopMulti-purpose tool grip3163.6Tool steel

10.05 €

1 Available 4 Days 1128200Round-Square socket-40matt nickel-chrome plating|phosphated312WorkshopMulti-purpose tool grip4176.8Tool steel

11.96 €

1 Available 4 Days 1056300Round-Square socket-37matt nickel-chrome plating|phosphated405Workshop-2111Tool steel

Loading...

  1. 1

Basic information

Product type Square screwdriver

Tech Support