| 81 | - | 80 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 26 | 81 x 26 mm (LxØ) | - | alloyed|nickel plated | 161 | VDE | Multi-purpose tool grip | - | PH 0 | IEC 900. EN 60 900 | without Lasertip® | - | Tool steel | 1 pieces |
| 98 | - | 80 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 33 | 98 x 33 mm (LxØ) | - | alloyed|nickel plated | 178 | VDE | Multi-purpose tool grip | - | PH 1 | IEC 900. EN 60 900 | with Lasertip® | - | Tool steel | 1 pieces |
| 98 | - | 150 | Round | DIN EN 60900 | Phillips | EN 60900 | 33 | - | - | alloyed|nickel plated | 248 | VDE | Multi-purpose tool grip | - | PH 1 | - | - | 60 | Tool steel | 1 pieces |
| 105 | - | 100 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 37 | 105 x 37 mm (LxØ) | - | alloyed|nickel plated | 205 | VDE | Multi-purpose tool grip | - | PH 2 | IEC 900. EN 60 900 | with Lasertip® | - | Tool steel | 1 pieces |
| 112 | - | 150 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 40 | 112 x 40 mm (LxØ) | - | alloyed|nickel plated | 262 | VDE | Multi-purpose tool grip | - | PH 3 | DIN 7438. IEC 900. EN 60 900 | with Lasertip® | - | Tool steel | 1 pieces |
| 112 | - | 200 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 40 | 112 x 40 mm (LxØ) | - | alloyed|nickel plated | 312 | VDE | Multi-purpose tool grip | - | PH 4 | IEC 900. EN 60 900 | without Lasertip® | - | Tool steel | 1 pieces |
| 105 | - | 200 | Round | DIN EN 60900 | Phillips | EN 60900 | 37 | - | - | alloyed|nickel plated | 305 | VDE | Multi-purpose tool grip | - | PH 2 | - | - | 120 | Tool steel | 1 pieces |
| 81 | - | 80 | Round | DIN ISO 8764-PZ|DIN EN 60900 | Pozidriv | EN 60900 | 26 | 81 x 26 mm (LxØ) | - | alloyed|nickel plated | 161 | VDE | Multi-purpose tool grip | - | PZ 0 | IEC 60900: 2004 · Conforms to: ISO 8764-PZ | without Lasertip® | - | Tool steel | 1 pieces |
| 98 | - | 80 | Round | DIN ISO 8764-PZ|DIN EN 60900 | Pozidriv | EN 60900 | 33 | 98 x 33 mm (LxØ) | - | alloyed|nickel plated | 178 | VDE | Multi-purpose tool grip | - | PZ 1 | IEC 60900: 2004 · Conforms to: ISO 8764-PZ | with Lasertip® | - | Tool steel | 1 pieces |
| 98 | - | 150 | Round | DIN EN 60900 | Pozidriv | EN 60900 | 33 | - | - | alloyed|nickel plated | 248 | VDE | Multi-purpose tool grip | - | PZ 1 | - | - | 67.7 | Tool steel | 1 pieces |
| 105 | - | 100 | Round | DIN ISO 8764-PZ|DIN EN 60900 | Pozidriv | EN 60900 | 37 | 105 x 37 mm (LxØ) | - | alloyed|nickel plated | 205 | VDE | Multi-purpose tool grip | - | PZ 2 | IEC 60900: 2004 · Conforms to: ISO 8764-PZ | with Lasertip® | - | Tool steel | 1 pieces |
| - | - | - | - | - | - | - | - | - | - | - | 305 | VDE | - | - | - | - | - | - | - | 1 pieces |
| 112 | - | 150 | Round | DIN ISO 8764-PZ|DIN EN 60900 | Pozidriv | EN 60900 | 40 | 112 x 40 mm (LxØ) | - | alloyed|nickel plated | 262 | VDE | Multi-purpose tool grip | - | PZ 3 | IEC 60900: 2004 · Conforms to: ISO 8764-PZ | with Lasertip® | - | Tool steel | 1 pieces |
| 112 | - | 200 | Round | DIN ISO 8764-PZ|DIN EN 60900 | Pozidriv | EN 60900 | 40 | 112 x 40 mm (LxØ) | - | alloyed|nickel plated | 312 | VDE | Multi-purpose tool grip | - | PZ 4 | IEC 60900: 2004 · Conforms to: ISO 8764-PZ | without Lasertip® | - | Tool steel | 1 pieces |
| 98 | - | 80 | Round | - | Phillips | - | 33 | - | 98 | alloyed|matt nickel-chrome plating | 178 | VDE | Multi-purpose tool grip | PH 1 | PH 1 | - | - | - | Tool steel | 1 pieces |
| 105 | - | 100 | Round | - | Phillips | - | 37 | - | 105 | alloyed|matt nickel-chrome plating | 205 | VDE | Multi-purpose tool grip | PH 2 | PH 2 | - | - | - | Tool steel | 1 pieces |
| 98 | - | 80 | Round | - | Pozidriv | - | 33 | - | 98 | alloyed|matt nickel-chrome plating | 178 | VDE | Multi-purpose tool grip | PZ 1 | PZ 1 | - | - | - | Tool steel | 1 pieces |
| 105 | - | 100 | Round | - | Pozidriv | - | 37 | - | 105 | alloyed|matt nickel-chrome plating | 205 | VDE | Multi-purpose tool grip | PZ 2 | PZ 2 | - | - | - | Tool steel | 1 pieces |
| 81 | - | 60 | Round | - | Phillips | - | 26 | - | - | alloyed|matt nickel-chrome plating | 141 | Workshop | Multi-purpose tool grip | - | PH 0 | - | - | 28.4 | Tool steel | 1 pieces |
| 81 | - | 100 | Round | - | Phillips | - | 26 | - | - | alloyed|matt nickel-chrome plating | 181 | Workshop | Multi-purpose tool grip | - | PH 0 | - | - | 29.6 | Tool steel | 1 pieces |
| 98 | - | 80 | Round | - | Phillips | - | 33 | - | - | alloyed|matt nickel-chrome plating | 178 | Workshop | Multi-purpose tool grip | - | PH 1 | - | - | 59.2 | Tool steel | 1 pieces |
| 98 | - | 200 | Round | - | Phillips | - | 33 | - | - | alloyed|matt nickel-chrome plating | 298 | Workshop | Multi-purpose tool grip | - | PH 1 | - | - | 74 | Tool steel | 1 pieces |
| 98 | - | 300 | Round | - | Phillips | - | 33 | - | - | alloyed|matt nickel-chrome plating | 398 | Workshop | Multi-purpose tool grip | - | PH 1 | - | - | 80 | Tool steel | 1 pieces |
| 105 | - | 100 | Round | - | Phillips | - | 37 | - | - | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip | - | PH 2 | - | - | 94.2 | Tool steel | 1 pieces |
| 105 | - | 150 | Round | - | Phillips | - | 37 | - | - | alloyed|matt nickel-chrome plating | 255 | Workshop | Multi-purpose tool grip | - | PH 2 | - | - | 99.2 | Tool steel | 1 pieces |
| 105 | - | 200 | Round | - | Phillips | - | 37 | - | - | alloyed|matt nickel-chrome plating | 305 | Workshop | Multi-purpose tool grip | - | PH 2 | - | - | 115 | Tool steel | 1 pieces |
| 105 | - | 300 | Round | - | Phillips | - | 37 | - | - | alloyed|matt nickel-chrome plating | 405 | Workshop | Multi-purpose tool grip | - | PH 2 | - | - | 115 | Tool steel | 1 pieces |
| 112 | - | 150 | Round | - | Phillips | - | 40 | - | - | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip | - | PH 3 | - | - | 164.8 | Tool steel | 1 pieces |
| 112 | - | 200 | Round | - | Phillips | - | 40 | - | - | alloyed|matt nickel-chrome plating | 312 | Workshop | Multi-purpose tool grip | - | PH 4 | - | - | 217 | Tool steel | 1 pieces |
| 81 | - | 60 | Hexagonal | - | Phillips | - | 26 | - | - | alloyed|matt nickel-chrome plating | 141 | Workshop | Multi-purpose tool grip | - | PH 0 | - | - | 32.8 | Tool steel | 1 pieces |
| 98 | - | 80 | Hexagonal | - | Phillips | - | 33 | - | - | alloyed|matt nickel-chrome plating | 178 | Workshop | Multi-purpose tool grip | - | PH 1 | - | - | 59.2 | Tool steel | 1 pieces |
| 105 | - | 100 | Hexagonal | - | Phillips | - | 37 | - | - | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip | - | PH 2 | - | - | 105 | Tool steel | 1 pieces |
| 112 | - | 150 | Hexagonal | - | Phillips | - | 40 | - | - | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip | - | PH 3 | - | - | 155 | Tool steel | 1 pieces |
| 81 | - | 60 | Round | - | Pozidriv | - | 26 | - | - | alloyed|matt nickel-chrome plating | 141 | Workshop | Multi-purpose tool grip | - | PZ 0 | - | - | 32 | Tool steel | 1 pieces |
| 98 | - | 80 | Round | - | Pozidriv | - | 33 | - | - | alloyed|matt nickel-chrome plating | 178 | Workshop | Multi-purpose tool grip | - | PZ 1 | - | - | 59.2 | Tool steel | 1 pieces |
| 98 | - | 200 | Round | - | Pozidriv | - | 33 | - | - | alloyed|matt nickel-chrome plating | 298 | Workshop | Multi-purpose tool grip | - | PZ 1 | - | - | 73 | Tool steel | 1 pieces |
| 98 | - | 300 | Round | - | Pozidriv | - | 33 | - | - | alloyed|matt nickel-chrome plating | 398 | Workshop | Multi-purpose tool grip | - | PZ 1 | - | - | 87 | Tool steel | 1 pieces |
| 105 | - | 100 | Round | - | Pozidriv | - | 37 | - | - | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip | - | PZ 2 | - | - | 98.6 | Tool steel | 1 pieces |
| 105 | - | 200 | Round | - | Pozidriv | - | 37 | - | - | alloyed|matt nickel-chrome plating | 305 | Workshop | Multi-purpose tool grip | - | PZ 2 | - | - | 116 | Tool steel | 1 pieces |
| 105 | - | 300 | Round | - | Pozidriv | - | 37 | - | - | alloyed|matt nickel-chrome plating | 405 | Workshop | Multi-purpose tool grip | - | PZ 2 | - | - | 134 | Tool steel | 1 pieces |
| 112 | - | 150 | Round | - | Pozidriv | - | 40 | - | - | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip | - | PZ 3 | - | - | 151 | Tool steel | 1 pieces |
| 112 | - | 200 | Round | - | Pozidriv | - | 40 | - | - | alloyed|matt nickel-chrome plating | 312 | Workshop | Multi-purpose tool grip | - | PZ 4 | - | - | 234 | Tool steel | 1 pieces |
| 81 | - | 60 | Hexagonal | - | Pozidriv | - | 26 | - | - | alloyed|matt nickel-chrome plating | 141 | Workshop | Multi-purpose tool grip | - | PZ 0 | - | - | 33.2 | Tool steel | 1 pieces |
| 98 | - | 80 | Hexagonal | - | Pozidriv | - | 33 | - | - | alloyed|matt nickel-chrome plating | 178 | Workshop | Multi-purpose tool grip | - | PZ 1 | - | - | 48 | Tool steel | 1 pieces |
| 105 | - | 100 | Hexagonal | - | Pozidriv | - | 37 | - | - | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip | - | PZ 2 | - | - | 100.4 | Tool steel | 1 pieces |
| 112 | - | 150 | Hexagonal | - | Pozidriv | - | 40 | - | - | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip | - | PZ 3 | - | - | 146 | Tool steel | 1 pieces |
| 98 | - | 80 | Hexagonal | DIN ISO 8764-PH | Phillips | - | 33 | 98 x 33 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 178 | Workshop | Multi-purpose tool grip|Metal cap | - | PH 1 | DIN 5260-PH · ISO 8764-PH | - | - | Tool steel | 1 pieces |
| 105 | - | 100 | Hexagonal | DIN ISO 8764-PH | Phillips | - | 37 | 105 x 37 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip|Metal cap | - | PH 2 | DIN 5260-PH · ISO 8764-PH | - | - | Tool steel | 1 pieces |
| 112 | - | 150 | Hexagonal | DIN ISO 8764-PH | Phillips | - | 40 | 112 x 40 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip|Metal cap | - | PH 3 | ISO 8764-PH | - | - | Tool steel | 1 pieces |
| 98 | - | 90 | Hexagonal | - | Phillips | - | 33 | - | - | alloyed|matt nickel-chrome plating | 188 | Workshop | Multi-purpose tool grip | - | PH 1 | - | - | 29.2 | Tool steel | 1 pieces |
| 105 | - | 113 | Hexagonal | - | Phillips | - | 37 | - | - | alloyed|matt nickel-chrome plating | 218 | Workshop | Multi-purpose tool grip | - | PH 2 | - | - | 49.5 | Tool steel | 1 pieces |
| 98 | - | 80 | Hexagonal | DIN ISO 8764-PZ|DIN 5262 | Pozidriv | - | 33 | 98 x 33 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 178 | Workshop | Multi-purpose tool grip|Metal cap | - | PZ 1 | ISO 8764-PZ · DIN 5262 | - | - | Tool steel | 1 pieces |
| 105 | - | 100 | Hexagonal | DIN ISO 8764-PZ|DIN 5262 | Pozidriv | - | 37 | 105 x 37 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip|Metal cap | - | PZ 2 | ISO 8764-PZ · DIN 5262 | - | - | Tool steel | 1 pieces |
| 112 | - | 150 | Hexagonal | DIN ISO 8764-PZ|DIN 5262 | Pozidriv | - | 40 | 112 x 40 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip|Metal cap | - | PZ 3 | ISO 8764-PZ · DIN 5262 | - | - | Tool steel | 1 pieces |
| 117 | - | 200 | Hexagonal | DIN ISO 8764-PZ|DIN 5262 | Pozidriv | - | 43 | 117 x 43 mm (LxØ) | - | alloyed|matt nickel-chrome plating | 317 | Workshop | Multi-purpose tool grip|Metal cap | - | PZ 4 | ISO 8764-PZ · DIN 5262 | - | - | Tool steel | 1 pieces |
| - | - | - | - | - | - | - | - | - | - | - | 161 | VDE | - | - | - | - | - | - | - | 1 pieces |
| - | - | - | - | - | - | - | - | - | - | - | 198 | VDE | - | - | - | - | - | - | - | 1 pieces |
| 98 | - | 80 | Round | - | Phillips | - | 33 | - | - | - | 178 | VDE | Multi-purpose tool grip|Stainless steel | - | PH 1 | - | - | 58 | Stainless steel | 1 pieces |
| 105 | - | 100 | Round | - | Phillips | - | 37 | - | - | - | 205 | VDE | Multi-purpose tool grip|Stainless steel | - | PH 2 | - | - | 75 | Stainless steel | 1 pieces |
| - | - | - | - | - | - | - | - | - | - | - | 178 | VDE | - | - | - | - | - | - | - | 1 pieces |