Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05135903001 |
05135904001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
15.59 € | 1 | Available | 4 Days | |
17.13 € | 1 | Available | 4 Days |
Loading...
Overall Length (L)(mm) | 50 | DIN standard | DIN 3126-F 6.3|DIN ISO 1173 | Drive (screwdriver) | 1/4" (6.3 mm) |
---|---|---|---|---|---|
Product type | Drivers |