Tapping combo head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05104640001
05104641001
05104642001
05104643001
05104644001
05104645001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)

13.28 €

1 Available 4 Days M336

13.43 €

1 Available 4 Days M439

13.53 €

1 Available 4 Days M541

13.72 €

1 Available 4 Days M644

18.24 €

1 Available 4 Days M851

22.25 €

1 Available 4 Days M1059

Loading...

  1. 1

Basic information

Screw Types Meter Product type Tapping combo head Thread length(mm) 12

Tech Support