Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
84TCD.2.5 |
84TCD.3 |
84TCD.5 |
84TCD.6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Blade length (mm) | Blade width (mm) | |
---|---|---|---|---|---|---|---|
30.13 € | 1 | Available | 10 Days | 2.5 mm | - | - | |
32.29 € | 1 | Available | 3 Days | 3 mm | 150 | 65 | |
35.52 € | 1 | Available | 3 Days | 5 mm | - | - | |
37.67 € | 1 | Available | 3 Days | 6 mm | - | - |
Loading...
Downforce | Allen | Material (details) | Chromium-vanadium steel. | Material | Chromium-vanadium steel |
---|---|---|---|---|---|
Product type | Allen key |