Torque Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5107-3CT
5108-3CT
5110-3CT
5120-3CT
5121-3CT
5122-2CLT
5122-3CT
5123-2CLT
5123-3CT
5145-3CT
6114-1CT
6170-1CT
6391-12
6391-25
6391-35
6391-50
6391-85
6392-200
6392-320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
DIN standard Downforce Graduation
(Nm)
Standards Torque wrench features Trigger accuracy
(%)
Weight
(g)

207.27 €

1 3 Days 1-9234-------

207.27 €

1 3 Days 2.5-25234-------

184.87 €

1 3 Days 10-60320-------

190.47 €

1 3 Days 10-60320-------

207.27 €

1 3 Days 20-120421-------

294.05 €

1 Available 8 Days 40-200545DIN EN ISO 67891/2" (12.5 mm)1DIN EN ISO 6789:2003;Forward/reverse ratchet41350.0

212.88 €

1 3 Days 40-200519-------

330.53 €

1 8 Days 60-320660DIN EN ISO 67891/2" (12.5 mm)2DIN EN ISO 6789:2003;Forward/reverse ratchet41530.0

229.68 €

1 3 Days 60-320628-------

895.28 €

1 22 Days 300-8001271-------

414.29 €

1 Available 8 Days 6.8-54.2333DIN EN ISO 67893/8" (10 mm)-DIN EN ISO 6789:2003 (D) | square according to DIN 3120 | ISO 1174-1Forward/reverse ratchet3561

3,153.72 €

1 Available 8 Days 800-20003034-1" (25 mm)6-Forward/reverse ratchet418000.0

218.48 €

1 8 Days 2-12125DIN EN ISO 6789---For bit sets2150

191.29 €

1 Available 7 Days 2-25180DIN EN ISO 6789---For bit sets2225

196.75 €

1 Available 8 Days 15-35180DIN EN ISO 6789---For bit sets2230

168.05 €

1 8 Days 5-50240DIN EN ISO 6789---For bit sets2285

168.05 €

1 7 Days 15-85315DIN EN ISO 6789---For bit sets2345

196.07 €

1 8 Days 50-200400DIN EN ISO 6789---For bit sets2690

207.27 €

1 8 Days 60-320630DIN EN ISO 6789---For bit sets21030

Loading...

  1. 1

Basic information

Product type Torque wrench

Tech Support