Pipe Wrench

Pipe Wrench
  • Volume Discount

Product Details:

Manufacturer part number: 181A.25CPE

Brand: FACOM

Price: 44.59

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

181A.25CPE

Part Number
181A.25CPE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.59 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Adjustable positions 12 Edge hardness(HRC) 62
Manufacturer part # 181A.25CPE Material properties chrome plated Positon 12
Product type Pipe wrench Range (in inches) 1 9/16" Range (max.)(mm) 41
Spanner size(mm) 41 Weight(g) 360

This page is Pipe Wrench, part number 181A.25CPE.
You can find the detail information about specifications and dimensions on part number 181A.25CPE.

Tech Support