Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2225-10H |
2225-15H |
2225-20H |
2225-25H |
2225-27H |
2225-30H |
2225-40H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size (screwdriver) | |
---|---|---|---|---|---|
9.00 € | 1 | Available | 8 Days | 10 H | |
8.45 € | 1 | Available | 8 Days | 15 H | |
8.45 € | 1 | Available | 7 Days | 20 H | |
9.00 € | 1 | Available | 7 Days | 25 H | |
9.00 € | 1 | Available | 7 Days | 27 H | |
9.00 € | 1 | Available | 8 Days | 30 H | |
13.83 € | 1 | Available | 7 Days | 40 H |
Loading...
Tip Type | Torx Type (Hexalobular) | Overall Length(mm) | 25 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Drive (screwdriver) | 1/4" (6.3 mm) | Material | Special steel | Shape (bits) | C 6.3 |