• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

XZN bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2211-4
2211-5
2212-6
2212-8
2212-10
2597-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Shape (bits) Size (screwdriver)

9.52 €

1 Available 8 Days 251/4" (6.3 mm)C 6.3M4

10.05 €

1 Available 8 Days 251/4" (6.3 mm)C 6.3M5

12.73 €

1 Available 8 Days 325/16" (8 mm)-M6

12.73 €

1 Available 7 Days 325/16" (8 mm)-M8

12.73 €

1 Available 15 Days 325/16" (8 mm)-M10

17.01 €

1 Available 7 Days 215/16" (8 mm)-M10

Loading...

  1. 1

Basic information

Single Product Set Product Single Item Downforce XZN socket Material Special steel
Product type XZN bit

Tech Support