Window Pane Holder

Window Pane Holder
  • Volume Discount
[Specifications]
・Product Type: Window Pane Holder

[Features]
・Window pane holder with hinge and swivelling suction cups φ 120 mm
・For 162C ∙ 162N ∙ 166C ∙ 166N ∙ 171 ∙ 172HD ∙ 176 ∙ 178 ∙ 179 ∙ 180 and 180K-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

161-9

Part Number
161-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

290.41 €

1 Available 7 Days

Loading...

  1. 1

This page is Window Pane Holder, part number 161-9.
You can find the detail information about specifications and dimensions on part number 161-9.

Tech Support