VDE wire cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95 06 230
95 16 165
95 16 200
95 27 600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Material Material properties Material suitability Product size (length)
(mm)
Standards Type Weight
(g)
Wire hardness (max.) Wire hardness cross section AWG (max.) Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

49.19 €

1 3 Days 95 06 230Special steelpolishing|tempered-230-95 06 230274Copper cable. multi-stranded. diameter 16.00 mm/50.00 mm²/AWG 1/011650

43.49 €

1 3 Days 95 16 165Tool steeltempered|chrome platedSuited for copper and aluminium cable. single and multiple wires · Not suitable for steel wire and hard-drawn copper wire..165DIN EN 6090095 16 165262Ø 15 mm / 50 mm² / AWG 1/011550

55.33 €

1 3 Days 95 16 200Tool steeltempered|chrome platedAluminium and copper cable. one and multi-wired · Not suitable for steel wire or hard-drawn copper wire200DIN EN 6090095 16 200340Ø 20 mm/70 mm²/AWG 2/002070

238.71 €

1 9 Days 95 27 600Chromium-vanadium electric furnace steeltempered|polishingCu- and Al-cable. one and multi-wire. not suitable for steel wire and hard drawn copper wires600IEC 60900DIN. EN 60900. ASTM F150595 27 6002301Ø 27mm. 150mm² /AWG 5/0527150

Loading...

  1. 1

Basic information

DIN standard DIN EN 60900 Product type VDE wire cutter Suitable for (cable stripping) Single/multi-core aluminium and copper cables

Tech Support