Hose and protective pipe cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90 20 185

Part Number
90 20 185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.09 €

1 3 Days

Loading...

  1. 1

Basic information

Manufacturer part # 90 20 185 Material Tool steel Material properties tempered|chrome plated
Material suitability For cutting thin-walled plastic tubes (e.g. plastic armoured conduits) and hoses. also fabric-strengthened (e.g. compressed air) made of plastic and rubber Product size (length)(mm) 185 Product type Cable jacket cutter
Suitable for (cable stripping) Plastic trunking|Jackets Type 90 20 185 Weight(g) 172
Wire hardness diameter (max.)(mm) 25 Wire hardness (max.)(mm) Outer-Ø 25

This page is Hose and protective pipe cutter, part number 90 20 185.
You can find the detail information about specifications and dimensions on part number 90 20 185.

Tech Support