• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SR Ratcheting cable

SR Ratcheting cable

Product Details:

Manufacturer part number: 95 32 340 SR

Brand: KNIPEX

Price: 385.81

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95 32 340 SR

Part Number
95 32 340 SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

385.81 €

1 4 Days

Loading...

  1. 1

Basic information

Manufacturer part # 95 32 340 SR Product size (length)(mm) 340 Product type Ratcheting cable cutter
Suitable for (cable stripping) Steel-reinforced cables Weight(g) 1300.0 Wire hardness diameter (max.)(mm) 32

This page is SR Ratcheting cable, part number 95 32 340 SR.
You can find the detail information about specifications and dimensions on part number 95 32 340 SR.

Tech Support