Cable channel cutters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95 02 21

Part Number
95 02 21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.26 €

1 3 Days

Loading...

  1. 1

Basic information

Cutting length(mm) 110 Manufacturer part # 95 02 21 Material Chromium-vanadium electric furnace steel
Material properties burnished|tempered Product size (length)(mm) 275 Product type PVC cutter
Suitable for (cable stripping) Cable ducts Type 95 02 21 Weight(g) 665
Wire hardness diameter (max.)(mm) 4 Wire hardness (max.)(mm) Max4

This page is Cable channel cutters, part number 95 02 21.
You can find the detail information about specifications and dimensions on part number 95 02 21.

Tech Support