| - | 95 31 250 | tempered | Suitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire. | - | 250 | - | Single/multi-core aluminium and copper cables | 95 31 250 | 676 | Ø 32 mm/ 240 mm²/ MCM 500 | 32 | 240 | 1 pieces |
| - | 95 31 280 | tempered | Suitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire. | - | 280 | - | Single/multi-core aluminium and copper cables | 95 31 280 | 860 | Ø 52 mm/ 380 mm²/ 4 x 150 mm²/ MCM 750 | 52 | 380 | 1 pieces |
| - | 95 32 060 | burnished|tempered | - | 830 | 630 | - | Single/multi-core aluminium and copper cables | 95 32 060 | 3820 | Copper cable. multi-stranded. diameter 60 mm. 740.00 mm². MCM 1400 | 60 | 740 | 1 pieces |
| - | 95 32 100 | burnished|tempered | - | 880 | 680 | - | Single/multi-core aluminium and copper cables | 95 32 100 | 4980 | Copper cable. multi-stranded. diameter 100 mm. 960.00 mm². MCM 1900 | 100 | 960 | 1 pieces |
| - | 95 32 315 A | tempered | - | - | 315 | - | Steel-reinforced cables | - | 800 | - | 45 | 380 | 1 pieces |
| - | 95 32 320 | tempered|polishing | Cu and Al cable | - | 320 | - | Single/multi-core aluminium and copper cables | 95 32 320 | 800 | Dia. 60 mm/600 mm² /1200 MCM | 60 | 600 | 1 pieces |
| DIN EN 60900 | 95 36 250 | tempered | - | - | 250 | IEC 60900. DIN EN 60900. ASTM F1505 | Single/multi-core aluminium and copper cables | 95 36 250 | 652 | Ø 32 mm/ 240 mm²/ MCM 500 | 32 | 240 | 1 pieces |
| DIN EN 60900 | 95 36 280 | tempered | - | - | 280 | IEC 60900. DIN EN 60900. ASTM F1505 | Single/multi-core aluminium and copper cables | 95 36 280 | 835 | Ø 52 mm/240 mm²/MCM750 | 52 | 380 | 1 pieces |
| - | 95 36 315 A | tempered | - | - | 315 | - | Steel-reinforced cables | - | 800 | - | 45 | 380 | 1 pieces |
| DIN EN 60900 | 95 36 320 | tempered|polishing | Cu and Al cable | - | 320 | DIN EN/IEC 60900 | Single/multi-core aluminium and copper cables | 95 36 320 | 830 | Dia. 60 mm/600 mm² /1200 MCM | 60 | 600 | 1 pieces |