Depth Gauge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2154-10

Part Number
2154-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) DIN standard DIN 862 Material (details) Stainless Steel
Material Steel Material properties rust-proof Product size (length)(mm) 234
Product type Depth gauge Reading (details)(mm) 0.05 Reading(mm) 0.05
Reading range (max.)(mm) 150 Reading range(s)(mm) 150 Standards DIN 862
Type (misc.) With locking screw Weight(g) 197

This page is Depth Gauge, part number 2154-10.
You can find the detail information about specifications and dimensions on part number 2154-10.

Tech Support