Automatic Gripper

Automatic Gripper
  • Volume Discount

Product Details:

Manufacturer part number: 580.10PB

Brand: FACOM

Price: 65.03

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

580.10PB

Part Number
580.10PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Jaw shape Semi-circle Manufacturer part # 580.10PB
Material Chrome moly vanadium steel Material properties tempered|chrome plated Product type Automatic gripper
Weight(g) 642 Wingspan 0 - 38 mm

This page is Automatic Gripper, part number 580.10PB.
You can find the detail information about specifications and dimensions on part number 580.10PB.

Tech Support