• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat Nose Pliers

Flat Nose Pliers
  • Volume Discount

Product Details:

Manufacturer part number: 195.34L

Brand: FACOM

Price: 56.55

Delivery time: 15 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

195.34L

Part Number
195.34L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.55 €

1 Available 15 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 340 Jaw shape 45-degree Manufacturer part # 195.34L
Product type Flat nose pliers Range of use (pliers) Workshop Weight(g) 350

This page is Flat Nose Pliers, part number 195.34L.
You can find the detail information about specifications and dimensions on part number 195.34L.

Tech Support