Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07820001
Hair material | Steel wire | Product size (width)(mm) | 40 | Product size (length)(mm) | 290 |
---|---|---|---|---|---|
Product type | Wire brush |
This page is Wire Brush Steel Wire, part number 07820001.
You can find the detail information about specifications and dimensions on part number 07820001.