• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Step Drill Bit

Step Drill Bit
  • Volume Discount

Product Details:

Manufacturer part number: 05104672001

Brand: WERA

Price: 56.59

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05104672001

Part Number
05104672001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.59 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Drill hole diameter (range) 4 - 20 mm Material (drill bit) HSS Material suitability Metal|Plastic
Product type Step drill bit Tool holder (drill) Cylinder shank Total length(mm) 20
Weight(g) 25

This page is Step Drill Bit, part number 05104672001.
You can find the detail information about specifications and dimensions on part number 05104672001.

Tech Support