Universal Tool Box (Empty)

Universal Tool Box (Empty)
  • Volume Discount

Product Details:

Manufacturer part number: 2823691

Brand: GEDORE

Price: 98.04

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2823691

Part Number
2823691
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.04 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Blue Inside height(mm) 107 Inside width(mm) 378
Internal depth(mm) 311 Material ABS plastic Product size (height)(mm) 151
Product size (depth)(mm) 311 Product size (width)(mm) 442 Product type Tool box (empty)
Range of use Universal

This page is Universal Tool Box (Empty), part number 2823691.
You can find the detail information about specifications and dimensions on part number 2823691.

Tech Support