Forward / reverse ratchet

Forward / reverse ratchet
  • Volume Discount

Product Details:

Manufacturer part number: R6950

Brand: BAHCO

Price: 90.48

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R6950

Part Number
R6950
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.48 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material properties polishing No. of teeth 32 Product size (length)(mm) 160
Product type Forward/reverse ratchet Weight(g) 225

This page is Forward / reverse ratchet, part number R6950.
You can find the detail information about specifications and dimensions on part number R6950.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360