Torx bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6541910
6542210
6542480
6542560
6542640
6542720
6542800
6542990
6571150
6571230
6571310
6575140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Size (screwdriver)

13.83 €

1 Available 14 Days 251/4"T 7

15.96 €

1 Available 3 Days 251/4"T 10

14.89 €

1 Available 14 Days 251/4"T 15

14.89 €

1 Available 3 Days 251/4"T 20

14.89 €

1 Available 14 Days 251/4"T 25

13.83 €

1 Available 3 Days 251/4"T 27

12.73 €

1 Available 3 Days 251/4"T 30

14.89 €

1 Available 14 Days 251/4"T 40

5.79 €

1 Available 14 Days 355/16" (8 mm)T 30

5.79 €

1 Available 3 Days 355/16" (8 mm)T 40

5.79 €

1 Available 3 Days 355/16" (8 mm)T 45

6.32 €

1 Available 3 Days 355/16" (8 mm)T 50

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) Material Chromium-vanadium alloy steel

Tech Support