XZN bit【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6540270
6569250
6569330
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Shape (bits) Size (screwdriver) Weight
(g)

24.48 €

10 Pieces Per Package

1 pack Available 16 Days 251/4" (6.3 mm)C 6.3M880

5.23 €

1 Available 16 Days 285/16" (8 mm)C 8M69

5.75 €

1 Available 3 Days 285/16" (8 mm)C 8M811

Loading...

  1. 1

Basic information

Downforce XZN socket Material Chromium-vanadium steel Product type XZN bit

Tech Support