Torq bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1965506
1965530
1965549
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size (screwdriver)

9.00 €

1 Available 40 Days 2

11.68 €

1 Available 3 Days 8

10.61 €

1 Available 11 Days 10

Loading...

  1. 1

Basic information

Downforce TORQ Drive (screwdriver) 1/4" (6.3 mm) Material Chromium-vanadium steel
Product type Torq bit Shape (bits) C 6.3 Weight(g) 6

Tech Support