Hexagonal Key

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1531212
1543318
1543326
1543334
1543342
1543350
1543369
1543377
1543385
1543393
1543407
1543474
1563556
1729241
2016540
2016567
2309009
2324865
2324873
2324881
2324903
2324911
2488914
2498596
2498618
2498626
2502631
2502658
2505487
2507447
2507471
2647486
2647494
2647508
2647516
2647524
2647532
2647540
2797062
2797089
2797097
2797100
2797119
2797127
2797135
2797143
2797151
2797178
2977486
6340260
6340340
6340420
6340500
6340690
6340770
6340850
6340930
6341070
6341150
6341230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Downforce Material Material properties Size (screwdriver) Weight
(g)

7.35 €

1 Available 16 Days -6320-Chromium-vanadium steel-M4-

2.57 €

1 Available 3 Days -12923-Chromium-vanadium steel---

2.89 €

1 Available 15 Days -14429-Chromium-vanadium steel---

4.45 €

1 Available 16 Days -16533-Chromium-vanadium steel---

5.75 €

1 Available 3 Days 5.5 mm18638-Chromium-vanadium steel---

7.35 €

1 Available 16 Days -20844-Chromium-vanadium steel---

5.75 €

1 Available 16 Days -19741-Chromium-vanadium steel---

2.37 €

1 Available 16 Days -114.520.5-Chromium-vanadium steel---

12.67 €

1 Available 16 Days -23450-Chromium-vanadium steel---

15.87 €

1 Available 16 Days -27763-Chromium-vanadium steel---

22.35 €

1 Available 16 Days -29470-Chromium-vanadium steel---

119.83 €

1 Available 16 Days -------1337

5.75 €

1 Available 3 Days 1.5 mm91.515.5-Chromium-vanadium steel---

11.61 €

1 Available 16 Days 7 mm19741-Chromium-vanadium steel---

207.68 €

1 Available 3 Days -------1400

196.75 €

1 Available 16 Days -------600

158.49 €

1 Available 16 Days -------900

19.16 €

1 Available 3 Days 5 mm14048-Chromium-vanadium steel---

21.29 €

1 Available 3 Days 6 mm14048-Chromium-vanadium steel---

22.35 €

1 Available 3 Days 8 mm15051-Chromium-vanadium steel---

28.93 €

1 Available 16 Days 10 mm22051-Chromium-vanadium steel---

34.28 €

1 Available 16 Days 12 mm26061.5-Chromium-vanadium steel---

12.67 €

1 Available 3 Days 2 mm152125-Chromium-vanadium steel---

12.67 €

1 Available 3 Days 2.5 mm152125-Chromium-vanadium steel---

12.67 €

1 Available 3 Days 3 mm152125-Chromium-vanadium steel---

12.67 €

1 Available 3 Days 4 mm152125-Chromium-vanadium steel---

13.75 €

1 Available 3 Days 5 mm177150-Chromium-vanadium steel---

14.81 €

1 Available 3 Days 6 mm188150-Chromium-vanadium steel---

16.93 €

1 Available 16 Days 7 mm213175-Chromium-vanadium steel---

20.23 €

1 Available 9 Days 8 mm213175-Chromium-vanadium steel---

21.29 €

1 Available 16 Days 10 mm238200-Chromium-vanadium steel---

20.23 €

1 Available 6 Days -152125-Chromium-vanadium steel---

22.35 €

1 Available 16 Days -152125-Chromium-vanadium steel---

23.41 €

1 Available 16 Days -152125-Chromium-vanadium steel---

25.55 €

1 Available 16 Days -177150-Chromium-vanadium steel---

25.55 €

1 Available 3 Days -177150-Chromium-vanadium steel---

25.55 €

1 Available 16 Days -188150-Chromium-vanadium steel---

25.55 €

1 Available 16 Days -213175-Chromium-vanadium steel---

6.84 €

1 Available 3 Days 1.5 mm897.5-Chromium-vanadium steel---

7.35 €

1 Available 16 Days 2 mm1029-Chromium-vanadium steel---

7.35 €

1 Available 3 Days 2.5 mm11510-Chromium-vanadium steel---

7.35 €

1 Available 3 Days 3 mm12911.5-Chromium-vanadium steel---

7.88 €

1 Available 3 Days 4 mm14414.5-Chromium-vanadium steel---

8.93 €

1 Available 3 Days 5 mm16516.5-Chromium-vanadium steel---

9.45 €

1 Available 3 Days 6 mm18619-Chromium-vanadium steel---

12.67 €

1 Available 16 Days 7 mm19720.5-Chromium-vanadium steel---

13.75 €

1 Available 16 Days 8 mm20522-Chromium-vanadium steel---

16.93 €

1 Available 3 Days 10 mm22728-Chromium-vanadium steel---

6.84 €

1 Available 16 Days 7 mm19441-Chromium-vanadium steel---

1.33 €

1 Available 3 Days 1.5 mm46.515.5-Chromium-vanadium steel---

1.33 €

1 Available 8 Days 2 mm5218-Chromium-vanadium steel---

1.33 €

1 Available 16 Days 2.5 mm58.520.5-Chromium-vanadium steel---

1.85 €

1 Available 3 Days 3 mm6623----6

2.57 €

1 Available 3 Days 4 mm7429----11

2.37 €

1 Available 3 Days 5 mm8533----19

2.57 €

1 Available 16 Days 6 mm9638-Chromium-vanadium steel---

2.89 €

1 Available 3 Days 7 mm10241-Chromium-vanadium steel---

3.93 €

1 Available 3 Days 8 mm10844-Chromium-vanadium steel---

4.71 €

1 Available 3 Days 9 mm11447----81

5.75 €

1 Available 16 Days 10 mm12250-Chromium-vanadium steel---

Loading...

Basic information

Product type Allen key

Tech Support