Hexagonal Key Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1505408
1505416
1523988
1531417
1531425
1531433
1531441
2797186
6346460
6347350
6347430
6352000
6354800
6360960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Downforce Material properties Screwdriver features

20.32 €

1 Available 3 Days 1.3 mm / 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mmAllenzinc plated-

36.60 €

1 Available 3 Days ----

45.67 €

1 Available 3 Days 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mmAllenchrome platedBall head handle

50.03 €

1 Available 14 Days ----

67.43 €

1 Available 14 Days ----

71.77 €

1 Available 3 Days ----

93.93 €

1 Available 14 Days ----

60.89 €

1 Available 3 Days 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mmAllenzinc platedBall head handle

43.49 €

1 Available 14 Days ----

30.13 €

1 Available 3 Days ----

14.89 €

1 Available 14 Days ----

14.89 €

1 Available 16 Days 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mmAllenzinc plated-

31.21 €

1 Available 14 Days ----

69.60 €

1 Available 14 Days ----

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Allen key set

Tech Support