Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1386000
2400000
2445000
2446000
2447000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce

19.79 €

1 Available 3 Days 25 ~ 50Phillips|Square socket|TORX BO|Allen BO|Tri-Wing|TORQ|Spanner

17.92 €

1 6 Days 25Slot|Phillips|Pozidriv|TORX socket

12.32 €

1 6 Days 25Slot|Phillips|Pozidriv

7.83 €

1 6 Days 25Slot|Phillips|Pozidriv

11.19 €

1 6 Days 25TORX socket

Loading...

  1. 1

Basic information

Single Product Set Product Set Product Drive (screwdriver) 1/4" (6.3 mm) Material S2 steel
Material properties sanded|hardened Product type Bit set Shape (bits) C 6.3

Tech Support