• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Soft-face hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
212A.35
212A.40
212A.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

52.20 €

1 Available 3 Days 30535698

58.72 €

1 Available 15 Days 31040839

69.60 €

1 Available 9 Days 320501143

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head) Head material Polyamide Hammer features Kickback-free
Material (handle) Fibreglass

Tech Support