Hole Saw Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
106302
106303
A106340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
shank diameter
(mm)
Material suitability Max. cutting depth
(mm)
Max. drilling depth
(mm)
Type (misc.)

87.39 €

1 Available 15 Days 6 and 11Wood|Plastic|Metal|Non-ferrous metal3838HSS bimetal

109.24 €

1 Available 3 Days -Wood|Plastic|Wood|Metal|Non-ferrous metal|Iron. steel up to 700 N / mm ² tensile strength. cast iron. copper. bronze. aluminium. brass. plastic. plasterboard and wood---

54.37 €

1 Available 3 Days 6 and 11Wood|Plastic|Metal|Non-ferrous metal3838HSS bimetal

Loading...

  1. 1

Basic information

Material (drill bit) HSS bimetal Product type Hole saw set

Tech Support