Tool box for Safety-Insert-System / ABS plastic / Blue|Black

Tool box for Safety-Insert-System / ABS plastic / Blue|Black
  • Volume Discount
[Specifications]
・Product type: Tool box (empty)
・Material: ABS plastic
・Colour: Blue|Black

[Features]
・Modern two-coloured design HAZET blue / black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
165-L
165-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)

47.84 €

1 Available 9 Days 23165355

34.44 €

1 Available 9 Days 15352183

Loading...

  1. 1

Basic information

Colour Blue|Black Material ABS plastic Product type Tool box (empty)

Tech Support