Protective Cap Made Of Metal (Open)

Protective Cap Made Of Metal (Open)
  • Volume Discount

Product Details:

Manufacturer part number: 84TZS.PB

Brand: FACOM

Price: 58.53

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84TZS.PB

Part Number
84TZS.PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Downforce Allen Product type Allen key set Range of use (screwdrivers) Workshop
Screwdriver features Lateral blade|Ball head handle|T-grip Spanner size(mm) 3 - 8

This page is Protective Cap Made Of Metal (Open), part number 84TZS.PB.
You can find the detail information about specifications and dimensions on part number 84TZS.PB.

Tech Support