Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05006172001 |
05006176001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Blade length (mm) | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Size (screwdriver) | |
---|---|---|---|---|---|---|---|---|---|---|
10.63 € | 1 | Available | 4 Days | 178 | 80 | 33 | 98 x 33 mm (LxØ) | 98 | T 15 | |
11.01 € | 1 | Available | 4 Days | 205 | 100 | 37 | 105 x 37mm (LxØ) | 105 | T 25 |
Loading...
Blade type | Round | DIN standard | DIN EN 60900 | Downforce | TORX socket |
---|---|---|---|---|---|
EN standard | EN 60900 | Material (details) | Gunmetal · Insulated | Material | Tool steel |
Material properties | alloyed|matt nickel-chrome plating | Product type | Torx screwdriver | Range of use (screwdrivers) | VDE |
Screwdriver features | Multi-purpose tool grip | Standards | IEC 60900 : 2004 |