Manufacturer part number: 05006174001
Brand: WERA
Price: 10.45 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05006174001
Overall length (mm) | 178 | Blade length(mm) | 80 | Blade type | Round |
---|---|---|---|---|---|
DIN standard | DIN EN 60900 | Downforce | TORX socket | EN standard | EN 60900 |
Handle diameter(mm) | 33 | Handle grip dimensions | 98 x 33 mm (LxØ) | Handle length(mm) | 98 |
Material (details) | Gunmetal · Insulated | Material | Tool steel | Material properties | alloyed|matt nickel-chrome plating |
Product type | Torx screwdriver | Range of use (screwdrivers) | VDE | Screwdriver features | Multi-purpose tool grip |
Size (screwdriver) | T 20 | Standards | IEC 60900 : 2004 |
This page is Bit enlarger, part number 05006174001.
You can find the detail information about specifications and dimensions on part number 05006174001.