• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

TORX bit set

TORX bit set
  • Volume Discount

Product Details:

Manufacturer part number: 05028073001

Brand: WERA

Price: 14.93

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05028073001

Part Number
05028073001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.93 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall length (mm) 405 Blade diameter(mm) 6 Blade length(mm) 300
Blade type Round Downforce TORX socket Handle diameter(mm) 37
Handle length(mm) 105 Material Tool steel Material properties alloyed|matt nickel-chrome plating
Product type Torx screwdriver Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip
Size (screwdriver) T 30 Weight(g) 105

This page is TORX bit set, part number 05028073001.
You can find the detail information about specifications and dimensions on part number 05028073001.

Tech Support