Crowfoot wrench wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05028015001
05028055001
05138258001
05138262001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Downforce Handle diameter
(mm)
Handle length
(mm)
Size (screwdriver) Weight
(g)

11.11 €

1 Available 3 Days 220-115TORX socket37105T 30-

12.23 €

1 Available 3 Days 2206115TORX socket37105T 3092.7

11.67 €

1 Available 3 Days 1413.560TORX BO2681TR 837.6

12.05 €

1 Available 3 Days 1984.5100TORX BO3398TR 2062

Loading...

  1. 1

Basic information

Blade type Round Material Tool steel Material properties alloyed|matt nickel-chrome plating
Product type Torx screwdriver Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip

Tech Support