Forward reverse ratchet

Forward reverse ratchet
  • Volume Discount

Product Details:

Manufacturer part number: 05027932001

Brand: WERA

Price: 42.73

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05027932001

Part Number
05027932001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 120 Torque Precision (±%) 10 Overall length (mm) 170
Blade diameter(mm) 4 Blade length(mm) 65 Handle diameter(mm) 37
Handle length(mm) 105 Material (details) Black Point tip. · Handle: Kraftform. with rolling protection. multi-component Material Tool steel
Material properties phosphated Product type Torque screwdriver Range of use (screwdrivers) Workshop
Screwdriver features Multi-purpose tool grip|calibrated|pre-set Size (screwdriver) T 8 Weight(g) 119

This page is Forward reverse ratchet, part number 05027932001.
You can find the detail information about specifications and dimensions on part number 05027932001.

Tech Support