Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05028042001 |
05032053001 |
05074792001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | Downforce | Handle diameter (mm) | Handle grip dimensions (mm) | Handle length (mm) | Material | Material properties | Product type | Range of use (screwdrivers) | Screwdriver features | Size (screwdriver) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.08 € | 1 | Available | 4 Days | 120 | 10 | 170 | - | - | - | - | 37 | - | 105 | Tool steel | phosphated | Torque monitor | Workshop | Multi-purpose tool grip|pre-set | 8 IP | 119 | |
9.60 € | 1 | Available | 4 Days | - | - | 178 | 4 | 80 | Round | TORX socket | 33 | 98 | 98 | Stainless steel | - | Torx screwdriver | Workshop | Multi-purpose tool grip | T 15 | - | |
62.03 € | 1 | Available | 4 Days | - | - | 133 | - | - | - | - | - | - | - | - | - | Torque screwdriver | - | - | - | - |
Loading...
Configure
Basic Attributes
Torque Adjustment Range (cN/m)
Torque Precision (±%)
Overall length (mm)
Blade diameter(mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle grip dimensions(mm)
Handle length(mm)
Material
Material properties
Product type
Range of use (screwdrivers)
Screwdriver features
Size (screwdriver)
Weight(g)
Type
Filter by standard shipping days
Optional Attributes