Double-ended box wrench set 8-piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05138264001

Part Number
05138264001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.35 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall length (mm) 225 Blade diameter(mm) 5.5 Blade length(mm) 115
Blade type Round Downforce TORX BO Handle diameter(mm) 37
Handle length(mm) 105 Material Tool steel Material properties alloyed|matt nickel-chrome plating
Product type Torx screwdriver Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip
Size (screwdriver) TR 27 Weight(g) 95.2

This page is Double-ended box wrench set 8-piece, part number 05138264001.
You can find the detail information about specifications and dimensions on part number 05138264001.

Tech Support