Tap tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10711
10721
10723
10734
70511
70531
70543
70562
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) DIN standard End cut shape Material (drill bit) Standards Thread handedness Thread type Type (misc.)

74.28 €

1 Available 3 Days M3 / M4 / M5 / M6 / M8 / M10 / M12--HSS-Right hand cuttingmetric|M3 - M12-

104.88 €

1 Available 3 Days M3 / M4 / M5 / M6 / M8 / M10 / M12--HSS--metric|M3 - M12-

257.52 €

1 Available 11 Days M3 / M4 / M5 / M6 / M8 / M10 / M12 / M14DIN 352-HSSDIN 352 HSS. DIN 223 B HSS. DIN 255. DIN 1814.Right hand cuttingmetric|M3 - M20-

91.76 €

1 Available 3 Days M3 / M4 / M5 / M6 / M8 / M10 / M12DIN 352|DIN 223|DIN 225|DIN 1814-HSS-Right hand cuttingmetric|M3 - M12-

257.52 €

1 Available 3 Days M3 / M4 / M5 / M6 / M8 / M10 / M12DIN 352-HSS-Right hand cuttingmetricHSS

114.71 €

1 Available 3 Days M3 / M4 / M5 / M6 / M8 / M10 / M12--HSS--metric-

180.81 €

1 Available 49 Days M3 / M4 / M5 / M6 / M8 / M10 / M12DIN 376|DIN 371Shape BHSS-E-Right hand cuttingmetric-

153.41 €

1 Available 15 Days M3 / M4 / M5 / M6 / M8 / M10 / M12DIN 352-HSS-Right hand cuttingmetric-

Loading...

  1. 1

Basic information

Product type Tap tool kit

Tech Support