Die metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03708
10401
10402
10403
10404
10405
10406
10407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Bolt diameter
(mm)
Gradient
(mm)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)

7.40 €

1 Available 3 Days M21.930.416516

4.48 €

1 Available 3 Days M32.920.520520

4.48 €

1 Available 3 Days M43.91-20520

4.48 €

1 Available 36 Days M54.9-20720

4.48 €

1 Available 3 Days M65.88120720

4.73 €

1 Available 3 Days M87.871.2525925

7.93 €

1 Available 3 Days M109.851.5301130

10.05 €

1 Available 3 Days M1211.831.75381438

Loading...

  1. 1

Basic information

DIN standard DIN 223 Material (drill bit) HSS Product type Die
Standards In accordance with DIN 223 and EN 22568 Thread handedness Right hand cutting Thread type metric

Tech Support