Tapping combo head set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05910
50902
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore type DIN standard Thread type Tool holder (drill)

60.89 €

1 Available 18 Days M3 - M10DIN 3126metric|M3–M101/4" (6.3 mm)

89.57 €

1 Available 3 Days --metric-

Loading...

  1. 1

Basic information

Material (drill bit) HSS Product type Tapping combo head set Thread handedness Right hand cutting

Tech Support