CNC tapping head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02561
02566
02579
02591
10301
10302
10303
10304
10305
10306
10316
10357
1610351
1610352
1610353
1610354
1610355
1610356
42154
42155
42156
42157
42158
42159
42160
42161
42291
42292
42293
42294
42295
42296
42331
42332
42333
42334
42335
42387
43559
43561
43562
43563
43564
43641
43642
43643
43644
43645
43654
43681
43682
43683
43684
43685
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard End cut shape Gradient
(mm)
Material (drill bit) Product type Square neck
(mm)
Tensile strength (max.)
(N/mm²)
Thread length
(mm)
Thread type

30.13 €

1 Available 3 Days Mf16100For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head9-22metric (precision)|M16 x 1.5

37.67 €

1 Available 3 Days Mf20125For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head12-25metric (precision)|M20 x 1.5

85.20 €

1 Available 3 Days Mf32150For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head18-28metric (precision)|M32 x 1.5

56.55 €

1 Available 3 Days Mf25-For ISO cable glandsDIN 374Shape C1.5HSS-ECNC tapping head14.5-28metric (precision)|M25 x 1.5

6.32 €

1 Available 3 Days M356For through boring with metric ISO-grinding DIN 13DIN 371Shape B0.5HSSCNC tapping head--11metric|M3

6.32 €

1 Available 3 Days M463For through boring with metric ISO-grinding DIN 13DIN 371Shape B0.7HSSCNC tapping head--13metric|M4

6.32 €

1 Available 36 Days M570For through boring with metric ISO-grinding DIN 13DIN 371Shape B0.8HSSCNC tapping head--16metric|M5

6.32 €

1 Available 3 Days M680For through boring with metric ISO-grinding DIN 13DIN 371Shape B1HSSCNC tapping head--19metric|M6

7.40 €

1 Available 3 Days M890For through boring with metric ISO-grinding DIN 13DIN 371Shape B1.25HSSCNC tapping head--22metric|M8

8.45 €

1 Available 3 Days M10100For through boring with metric ISO-grinding DIN 13DIN 371Shape B1.5HSSCNC tapping head--24metric|M10

56.55 €

1 Available 3 Days --For through boring with metric ISO-grinding DIN 13DIN 371Shape B-HSSCNC tapping head set---metric|M3 - M12

14.89 €

1 Available 23 Days M12-For blind holesDIN 371--HSSCNC tapping head---metric|M12

9.00 €

1 Available 3 Days M3-For blind holesDIN 371--HSSCNC tapping head---metric|M3

8.45 €

1 Available 3 Days M4-For blind holesDIN 371--HSSCNC tapping head---metric|M4

9.00 €

1 Available 3 Days M5-For blind holesDIN 371--HSSCNC tapping head---metric|M5

9.00 €

1 Available 3 Days M6-For blind holesDIN 371--HSSCNC tapping head---metric|M6

10.61 €

1 Available 3 Days M8-For blind holesDIN 371--HSSCNC tapping head---metric|M8

11.68 €

1 Available 3 Days M10100For blind holesDIN 371--HSSCNC tapping head---metric|M10

14.89 €

1 Available 3 Days M2-For clearance holesDIN 371Shape B0.4HSS-ECNC tapping head2.110008metric

14.89 €

1 Available 3 Days M2.5-For clearance holesDIN 371Shape B0.45HSS-ECNC tapping head2.110009metric

13.83 €

1 Available 3 Days M356For clearance holesDIN 371Shape B0.5HSS-ECNC tapping head2.7100011metric|M3

13.83 €

1 Available 3 Days M463For clearance holesDIN 371Shape B0.7HSS-ECNC tapping head3.4100013metric|M4

12.73 €

1 Available 3 Days M570For clearance holesDIN 371Shape B0.8HSS-ECNC tapping head4.9100016metric|M5

12.73 €

1 Available 3 Days M680For clearance holesDIN 371Shape B1HSS-ECNC tapping head4.9100019metric|M6

13.83 €

1 Available 3 Days M890For clearance holesDIN 371Shape B1.25HSS-ECNC tapping head6.2100022metric|M8

17.01 €

1 Available 3 Days M10100For clearance holesDIN 371Shape B1.5HSS-ECNC tapping head8100016metric|M10

11.68 €

1 Available 36 Days M356For clearance holesDIN 371Shape B0.5HSS-ECNC tapping head2.785011metric|M3

11.68 €

1 Available 3 Days M456For clearance holesDIN 371Shape B0.7HSS-ECNC tapping head3.485011metric|M4

12.73 €

1 Available 3 Days M570For clearance holesDIN 371Shape B0.8HSS-ECNC tapping head4.985016metric|M5

12.73 €

1 Available 36 Days M680For clearance holesDIN 371Shape B1HSS-ECNC tapping head4.985019metric|M6

14.89 €

1 Available 36 Days M890For clearance holesDIN 371Shape B1.25HSS-ECNC tapping head6.285022metric|M8

13.83 €

1 Available 3 Days M10100For clearance holesDIN 371Shape B1.5HSS-ECNC tapping head885024metric|M10

13.83 €

1 Available 3 Days M356For clearance holesDIN 371Shape B0.5HSS-ECNC tapping head2.7120011metric|M3

14.89 €

1 Available 3 Days M463For clearance holesDIN 371Shape B0.7HSS-ECNC tapping head3.4120013metric|M4

14.89 €

1 Available 3 Days M570For clearance holesDIN 371Shape B0.8HSS-ECNC tapping head4.9120016metric|M5

14.89 €

1 Available 3 Days M680For clearance holesDIN 371Shape B1HSS-ECNC tapping head4.9120019metric|M6

14.89 €

1 Available 3 Days M890For clearance holesDIN 371Shape B1.25HSS-ECNC tapping head6.2120022metric|M8

19.27 €

1 Available 3 Days M12-For clearance holesDIN 376Shape B1.75HSS-ECNC tapping head7100029metric|M12

15.96 €

1 Available 16 Days M2--DIN 37135° RSP0.4HSS-ECNC tapping head2.1-8metric

12.73 €

1 Available 3 Days M356-DIN 37135° RSP0.5HSS-ECNC tapping head2.7-11metric|M3

13.83 €

1 Available 22 Days M463-DIN 37135° RSP0.7HSS-ECNC tapping head3.4-13metric|M4

12.73 €

1 Available 15 Days M570-DIN 371Shape B0.8HSS-ECNC tapping head4.9-16metric|M5

12.73 €

1 Available 3 Days M680-DIN 37135° RSP1HSS-ECNC tapping head4.9-19metric|M6

17.01 €

1 Available 3 Days M356For clearance holesDIN 37135° RSP0.5HSS-ECNC tapping head2.785011metric|M3

15.96 €

1 Available 3 Days M463For clearance holesDIN 37135° RSP0.7HSS-ECNC tapping head3.485013metric|M4

17.01 €

1 Available 23 Days M570For clearance holesDIN 37135° RSP0.8HSS-ECNC tapping head4.985016metric|M5

18.09 €

1 Available 3 Days M680For clearance holesDIN 37135° RSP1HSS-ECNC tapping head4.985019metric|M6

19.27 €

1 Available 42 Days M890For clearance holesDIN 37135° RSP1.25HSS-ECNC tapping head6.285022metric|M8

114.71 €

1 Available 3 Days M3 / M4 / M5 / M6 / M8 / M10 / M12-For blind holesDIN 371Shape C-HSS-ECNC tapping head---metric|M3 - M12

15.96 €

1 Available 3 Days M356For blind holesDIN 371Shape B0.5HSS-ECNC tapping head2.7-11metric|M3

17.01 €

1 Available 3 Days M463For blind holesDIN 371Shape B0.7HSS-ECNC tapping head3.4-13metric|M4

17.01 €

1 Available 3 Days M570For blind holesDIN 371Shape B0.8HSS-ECNC tapping head4.9-16metric|M5

17.01 €

1 Available 30 Days M680For blind holesDIN 371Shape B1HSS-ECNC tapping head4.9-19metric|M6

20.32 €

1 Available 3 Days M890For blind holesDIN 371Shape B1.25HSS-ECNC tapping head6.2-22metric|M8

Loading...

  1. 1

Basic information

Thread handedness Right hand cutting

Tech Support