Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05112 |
42305 |
42345 |
43694 |
70542 |
70602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore type | DIN standard | End cut shape | Material (drill bit) | Material properties | Thread type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
89.57 € | 1 | Available | 3 Days | For clearance holes | DIN 371 | Shape B | HSS | - | metric|M3 - M12 | - | |
83.01 € | 1 | Available | 3 Days | For clearance holes | DIN 371 | Shape B | HSS-E | vaporised | metric|M3 - M12 | - | |
91.76 € | 1 | Available | 3 Days | For clearance holes | DIN 371 | Shape B | HSS-E | - | metric|M3 - M12 | - | |
93.93 € | 1 | Available | 3 Days | For clearance holes | DIN 371 | Shape C | HSS-E | - | metric|M3 - M12 | - | |
153.41 € | 1 | Available | 3 Days | - | DIN 371|DIN 376 | - | HSS-E | - | metric | HSS 35° RSP | |
107.05 € | 1 | Available | 3 Days | - | DIN 371|DIN 376 | Shape B | HSS | - | metric | - |
Loading...
Product type | CNC tapping head set | Thread handedness | Right hand cutting |
---|