Die metric (precision)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03923
03934
03941
03953
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Bolt diameter
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)

19.27 €

1 Available 3 Days M12 / M12 x 1.511.851038

25.68 €

1 Available 3 Days Mf16 / M16 x 1.515.851445

23.55 €

1 Available 3 Days Mf20 / M20 x 1.519.851445

58.72 €

1 Available 3 Days Mf25 / M25 x 1.524.851655

Loading...

  1. 1

Basic information

DIN standard DIN 223 Gradient(mm) 1.5 Material (drill bit) HSS
Product type Die Standards In accordance with DIN 223 and EN 22568 Thread handedness Right hand cutting
Thread type metric (precision)

Tech Support