Hand tap set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00469
00502
00523
00559
00601
1610004
1610008
1610012
1610016
1610020
1610024
1610028
70551
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard Gradient
(mm)
Square neck
(mm)
Thread length
(mm)
Thread type Type (misc.)

22.47 €

1 Available 3 Days Mf12-Dimensions for ISO cable glandsDIN 21811.5--metric (precision)|M12 x 1.5-

29.05 €

1 Available 3 Days Mf16-Dimensions for ISO cable glandsDIN 21811.5--metric (precision)|M16 x 1.5-

36.60 €

1 Available 3 Days Mf20-Dimensions for ISO cable glandsDIN 21811.5--metric (precision)|M20 x 1.5-

67.43 €

1 Available 30 Days Mf25-Dimensions for ISO cable glandsDIN 21811.5--metric (precision)|M25 x 1.5-

102.69 €

1 Available 3 Days Mf32-Dimensions for ISO cable glandsDIN 21811.5--metric (precision)|M32 x 1.5-

11.68 €

1 Available 3 Days M340For metric ISO thread DIN 13DIN 3520.52.711metric|M3-

12.73 €

1 Available 3 Days M445For metric ISO thread DIN 13DIN 3520.73.413metric|M4-

12.73 €

1 Available 3 Days M550For metric ISO thread DIN 13DIN 3520.84.916metric|M5-

12.73 €

1 Available 4 Days M650For metric ISO thread DIN 13DIN 35214.919metric|M6-

13.83 €

1 Available 3 Days M856For metric ISO thread DIN 13DIN 3521.254.922metric|M8-

17.01 €

1 Available 3 Days M1070For metric ISO thread DIN 13DIN 3521.55.524metric|M10-

20.32 €

1 Available 3 Days M1275For metric ISO thread DIN 13DIN 3521.75729metric|M12-

114.71 €

1 Available 3 Days ---DIN 352---metricHSS

Loading...

  1. 1

Basic information

Material (drill bit) HSS Product type Hand tap set Thread handedness Right hand cutting

Tech Support