Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40305 |
40306 |
40308 |
40313 |
40335 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Bore type | Thread type | |
---|---|---|---|---|---|---|---|
23.55 € | 1 | Available | 3 Days | M5 | 5 mm | M5 | |
26.91 € | 1 | Available | 3 Days | M6 | 6 mm | M6 | |
32.29 € | 1 | Available | 3 Days | M8 | 8 mm | M8 | |
40.89 € | 1 | Available | 13 Days | M10 | 10 mm | M10 | |
142.01 € | 1 | Available | 3 Days | M5 / M6 / M8 / M10 / M12 | 5 - 12 mm | M5 - M12 |
Loading...
Material (drill bit) | HSS | Product type | Thread repair kit |
---|