Formwork bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7680010
7681010
7682010
7683010
7684010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)

6.87 €

1 Available 6 Days 886|6

6.87 €

1 6 Days 10108|8

10.61 €

1 Available 6 Days 12128|8

11.68 €

1 Available 6 Days 14148|8

18.09 €

1 Available 6 Days 161610|10

Loading...

  1. 1

Basic information

Material (drill bit) Chromium vanadium steel Product size (length)(mm) 400 Product type Formwork bits
Tool holder (drill) Cylinder shank Total length(mm) 400 Working length(mm) 350

Tech Support