Carbide metal Hammer drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7805010
7806010
7819010
7820010
7822010
7838010
7871010
7885010
7886010
7887010
7891010
7987000
7988000
7990000
7993000
7995000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)
Working length
(mm)

4.71 €

1 Available 3 Days 5110511060

5.23 €

1 Available 10 Days 6110611060

6.28 €

1 Available 10 Days 91609160100

8.40 €

1 Available 9 Days 1016010160100

7.27 €

1 10 Days 1216012160100

22.35 €

1 9 Days 1820018200140

17.99 €

1 Available 10 Days 1045012450400

47.68 €

1 Available 9 Days 2545025450400

25.55 €

1 Available 3 Days 1060010600550

27.85 €

1 Available 10 Days 1260012600550

33.21 €

1 Available 9 Days 1660016600550

6.15 €

1 9 Days 5110511050

6.28 €

1 Available 9 Days 6110611050

8.40 €

1 9 Days 62106210150

9.45 €

1 Available 10 Days 82108210150

10.56 €

1 Available 9 Days 1021010210150

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Masonry|Stone|Concrete Product type Hammer drill bit
Tool holder (drill) SDS-Plus

Tech Support